Multi-seal inset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2029677

Part Number
2029677
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.23 €

1 3 Days

Loading...

  1. 1

Basic information

Inside diameter(mm) 6 Manufacturer part # 2029677 Material Rubber
Outside diameter(mm) 15.1 Product type Multi-seal inset Type (manufacturer type) 107 C VM20 2 x 6

This page is Multi-seal inset, part number 2029677.
You can find the detail information about specifications and dimensions on part number 2029677.

Tech Support