Manufacturer part number: 2030626
Brand: OBOCABLE
Price: 0.93 €
Delivery time: 3 Days
Internal thread: M25
Manufacturer part #: 2030626
Type (manufacturer type): 107R M25-16 PA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2030626
Colour | Light grey | Material | Plastic | Product type | Reducer |
---|
This page is Reducer, part number 2030626.
You can find the detail information about specifications and dimensions on part number 2030626.
Part Number |
---|
2030619 |
2030628 |
2030640 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal thread | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
0.88 € | 1 | 3 Days | M20 | 2030619 | 107R M20-16 PA | ||
0.93 € | 1 | 3 Days | M25 | 2030628 | 107R M25-20PA | ||
2.00 € | 1 | 3 Days | M32 | 2030640 | 107R M 32-25 PA |