Manufacturer part number: A9161001
Brand: OKW
Price: 5.01 €
Delivery time: 3 Days
Compatible with (details): tin plated. for 4 x AA battery
Type: A9161001
Type (manufacturer type): COMTEC A9161001
Type (misc.): 3 double contacts. 2 single contacts
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A9161001
Part Number
|
---|
A9161001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | tin plated. for 4 x AA battery | A9161001 | COMTEC A9161001 | 3 double contacts. 2 single contacts |
Loading...
Colour | Metal | Material (details) | Steel | Material | Steel |
---|---|---|---|---|---|
Product type | Spring-loaded contacts | RoHS-compliant | Yes |
This page is Spring-loaded contacts, part number A9161001.
You can find the detail information about specifications and dimensions on part number A9161001.
Part Number |
---|
A9174006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | tin-plated. for 1 x 9 V battery | A9174006 | COMTEC A9174006 | 2 single contacts |