Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9592910005
Part Number
|
---|
9592910005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Colour | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage | Nominal voltage (V) | Power (W) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.03 € | 1 | Available | 3 Days | 61 | Black | 60 | -20 | - | 24 | 18 | 94 | 33 | 97 | - | 4900 | - |
Loading...
Material | Plastic | Product type | Radial extractor |
---|
Configure
Basic Attributes
Nominal voltage
Product size (length)(mm)
Weight(g)
Air flow rate(m³/h)
Colour
Max. temperature(°C)
Min. temperature(°C)
Nominal voltage(V)
Power(W)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Rotational speed(rpm)
Filter by standard shipping days
Optional Attributes