Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9293510302
Part Number
|
---|
9293510302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Colour | Current consumption (mA) | Current consumption (mAh) | IP rating | Lifespan | Material (details) | Material | Max. current consumption (mA) | Max. noise generation (dB (A)) | Max. temperature (°C) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal RPM (rpm) | Nominal voltage | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V/50 Hz) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Rotational speed (rpm) | Type (manufacturer type) | Type (misc.) | Type of bearing | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days | 130 | Black | - | - | - | - | - | Plastic | 630 | - | 70 | -20 | 51 | - | - | 12 | - | - | - | - | - | 7.6 | 92 | 92 | 38 | - | 6000 | 3212 JN | - | Ball bearing | 240 |
Loading...
Product type | Axial fan |
---|
This page is AC, DC Compact Axial Fan / Black / IP20, IP21, IP54, part number 9293510302.
You can find the detail information about specifications and dimensions on part number 9293510302.
Configure
Basic Attributes
Current consumption(mA)
Current consumption(mAh)
IP rating
Lifespan
Material (details)
Max. noise generation(dB (A))
Nominal RPM(rpm)
Nominal voltage
Nominal voltage (details)(V)
Nominal voltage (details)(V/50 Hz)
Nominal voltage(V AC)
Nominal voltage(Vdc)
Output (max.) (details)(m³/h)
Product size (Ø)(mm)
Type (misc.)
Air flow rate(m³/h)
Colour
Material
Max. current consumption(mA)
Max. temperature(°C)
Min. temperature(°C)
Noise emission (max.)(dB)
Nominal voltage(V)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type (manufacturer type)
Type of bearing
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
712 F |
8212 JN |
8214 JH4 |
9293510303 |
9293510304 |
9293510306 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air flow rate (m³/h) | Colour | Current consumption (mA) | Current consumption (mAh) | IP rating | Lifespan | Material (details) | Material | Max. current consumption (mA) | Max. noise generation (dB (A)) | Max. temperature (°C) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal RPM (rpm) | Nominal voltage | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V/50 Hz) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Rotational speed (rpm) | Type (manufacturer type) | Type (misc.) | Type of bearing | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | 43 | Black | - | - | - | 30 000 - 60 000 h | - | Plastic | 140 | - | 70 | -20 | - | - | - | - | - | - | - | 12 | - | 1.7 | 15 | 70 | 70 | - | 5300 | 712 F | - | Plain bearing | 53 | |
56.36 € | 1 | Available | 3 Days | 132 | Black | - | 725 - 1429 | - | - | Plastic | Plastic | 1429 | 55 | - | - | - | 8400 | - | - | 7 - 13.8 | - | - | 12 | 132 | - | 38 | 80 | 80 | - | 8400 | 8212 JN | - | Ball bearing | 160 | |
71.55 € | 1 | Available | 3 Days | 222 | Black | - | - | - | - | - | Plastic | 1600 | - | 70 | -20 | 71 | - | - | - | - | - | - | 24 | - | 37 | 38 | 80 | 80 | - | 14000 | 8214 JH4 | - | Ball bearing | 200 | |
52.03 € | 1 | Available | 3 Days | 130 | Black | - | - | - | - | - | Plastic | 270 | - | 70 | -20 | 51 | - | - | 24 | - | - | - | - | - | 6.5 | 38 | 92 | 92 | - | 6000 | 3214 JN | - | Ball bearing | - | |
84.96 € | 1 | Available | 3 Days | 146 | Black | - | - | - | - | - | Plastic | 750 | - | 70 | -20 | 55 | - | - | 12 | - | - | - | - | - | 9 | 38 | 92 | 92 | - | 6800 | 3212 JH | - | Ball bearing | - | |
76.24 € | 1 | Available | 3 Days | 146 | Black | - | - | - | - | - | Plastic | 375 | - | 75 | -20 | 55 | - | - | 24 | - | - | - | - | - | 9 | 38 | 92 | 92 | - | 6800 | 3214 JH | - | Ball bearing | - |