Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9244014609
Part Number
|
---|
9244014609 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Colour | Current consumption (mA) | Current consumption (mAh) | IP rating | Lifespan | Material (details) | Material | Max. current consumption (mA) | Max. noise generation (dB (A)) | Max. temperature (°C) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal RPM (rpm) | Nominal voltage | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V/50 Hz) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Rotational speed (rpm) | Type (manufacturer type) | Type (misc.) | Type of bearing | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.11 € | 1 | Available | 3 Days | 44 | Black | - | - | - | - | - | Metal | - | - | - | - | 31 | - | - | 230 | - | - | - | - | - | 12 | 80 | 80 | 38 | - | 2800 | 8556 VW | - | Ball bearing | 490 |
Loading...
Product type | Axial fan |
---|
This page is Axial Fan, part number 9244014609.
You can find the detail information about specifications and dimensions on part number 9244014609.
Configure
Basic Attributes
Current consumption(mA)
Current consumption(mAh)
IP rating
Lifespan
Material (details)
Max. current consumption(mA)
Max. noise generation(dB (A))
Max. temperature(°C)
Min. temperature(°C)
Nominal RPM(rpm)
Nominal voltage
Nominal voltage (details)(V)
Nominal voltage (details)(V/50 Hz)
Nominal voltage(V AC)
Nominal voltage(Vdc)
Output (max.) (details)(m³/h)
Product size (Ø)(mm)
Type (misc.)
Air flow rate(m³/h)
Colour
Material
Noise emission (max.)(dB)
Nominal voltage(V)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type (manufacturer type)
Type of bearing
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8212 JN |
8214 JH4 |
8550 N |
9244014700 |
9244014701 |
9245012001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air flow rate (m³/h) | Colour | Current consumption (mA) | Current consumption (mAh) | IP rating | Lifespan | Material (details) | Material | Max. current consumption (mA) | Max. noise generation (dB (A)) | Max. temperature (°C) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal RPM (rpm) | Nominal voltage | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V/50 Hz) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Rotational speed (rpm) | Type (manufacturer type) | Type (misc.) | Type of bearing | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 1 | Available | 3 Days | 132 | Black | - | 725 - 1429 | - | - | Plastic | Plastic | 1429 | 55 | - | - | - | 8400 | - | - | 7 - 13.8 | - | - | 12 | 132 | - | 38 | 80 | 80 | - | 8400 | 8212 JN | - | Ball bearing | 160 | |
71.55 € | 1 | Available | 3 Days | 222 | Black | - | - | - | - | - | Plastic | 1600 | - | 70 | -20 | 71 | - | - | - | - | - | - | 24 | - | 37 | 38 | 80 | 80 | - | 14000 | 8214 JH4 | - | Ball bearing | 200 | |
49.85 € | 1 | Available | 3 Days | 50 | Black | 50 | - | - | - | Metal | Metal | 50 | 30 | - | - | 30 | 27000 | - | - | - | 230 | 230 | - | 50 | - | 38 | 80 | 80 | - | 2700 | 8550 N | Ball bearings | Sintec plain bearing | 490 | |
84.96 € | 1 | Available | 3 Days | 76 | Black | - | - | - | - | - | Metal | - | - | 75 | -40 | 35 | - | - | 230 | - | - | - | - | - | 12 | 38 | 92 | 92 | - | 2700 | 3656 | - | Ball bearing | - | |
71.55 € | 1 | Available | 3 Days | 76 | Black | - | - | - | - | - | Metal | - | - | 55 | -10 | 34 | - | - | 230 | - | - | - | - | - | 12 | 38 | 92 | 92 | - | 2650 | 3650 | - | Plain bearing | - | |
114.37 € | 1 | Available | 56 Days | 240 | Black | - | - | - | - | - | Metal | - | - | 70 | -35 | 47 | - | - | 230 | - | - | - | - | - | 30 | 38 | 135 | 135 | - | 2700 | 5656S | - | Ball bearing | - |