Cross Flow Fan (9392708001)

Cross Flow Fan 9392708001
  • Volume Discount

Product Details:

Manufacturer part number: 9392708001

Brand: EBM PABST

Price: 114.37

Delivery time: 3 Days


Technical Data:

Air flow rate: - m³/h

Material: Metal

Max. current consumption: 515 mA

Noise emission (max.): - dB

Nominal voltage: 12 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9392708001

Part Number
9392708001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m³/h)
Material Max. current consumption
(mA)
Noise emission (max.)
(dB)
Nominal voltage
(V)
Product size (length)
(mm)
Rotational speed
(rpm)
Type (manufacturer type)

114.37 €

1 Available 3 Days -Metal515-12203.54450QG 030-148/12

Loading...

  1. 1

Basic information

Product size (height)(mm) 50 Product size (width)(mm) 47.5 Product type Cross flow fan
Type (cross flow fan) Motor on the left-hand side

This page is Cross Flow Fan, part number 9392708001.
You can find the detail information about specifications and dimensions on part number 9392708001.

Variation of this product

Part Number
9392715008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air flow rate
(m³/h)
Material Max. current consumption
(mA)
Noise emission (max.)
(dB)
Nominal voltage
(V)
Product size (length)
(mm)
Rotational speed
(rpm)
Type (manufacturer type)

136.17 €

1 Available 3 Days 155Metal|Plastic4004824415.53800QG 030-353/14

Tech Support