Manufacturer part number: 1550KEGASKET
Brand: HAMMOND MANUFACTURING
Price: 3.19 €
Delivery time: 11 Days
Material: EVA
Type (manufacturer type): 1550KEGASKET
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1550KEGASKET
Product type | Seal | RoHS-compliant | Yes |
---|
This page is Replacement Gasket, part number 1550KEGASKET.
You can find the detail information about specifications and dimensions on part number 1550KEGASKET.
Part Number |
---|
1550EEGASKET |
1550GEGASKET |
1550JEGASKET |
1550LEGASKET |
1550MEGASKET |
1550NEGASKET |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
3.43 € | 2 Pieces Per Package | 1 pack | Available | 11 Days | EVA | 1550EEGASKET | |
4.25 € | 2 Pieces Per Package | 1 pack | Available | 13 Days | EVA | 1550GEGASKET | |
4.53 € | 2 Pieces Per Package | 1 pack | Available | 37 Days | EVA | 1550JEGASKET | |
3.55 € | 2 Pieces Per Package | 1 pack | Available | 11 Days | EVA | 1550LEGASKET | |
3.05 € | 2 Pieces Per Package | 1 pack | Available | 11 Days | EVA | 1550MEGASKET | |
5.29 € | 2 Pieces Per Package | 1 pack | Available | 11 Days | EVA | 1550NEGASKET |