Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
189263
Part Number
|
---|
189263 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Max. current consumption (mA) | Noise emission (max.) (dB) | Nominal voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | 172 | 370 | 41 | 12 | 4.44 | 38 | 120 | 120 | 2450 | RD 12038 B 12M |
Loading...
Colour | Black | IP rating | IP58 | Lifespan(h) | 50000 |
---|---|---|---|---|---|
Material | Plastic | Max. temperature(°C) | 70 | Min. temperature(°C) | -10 |
Product type | Axial fan | Type of bearing | Double ball bearing |
This page is Axial Fan, part number 189263.
You can find the detail information about specifications and dimensions on part number 189263.
Configure
Basic Attributes
Air flow rate(m³/h)
Max. current consumption(mA)
Noise emission (max.)(dB)
Nominal voltage(V DC)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1565000 |
1565001 |
1565175 |
1566434 |
1566436 |
189267 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air flow rate (m³/h) | Max. current consumption (mA) | Noise emission (max.) (dB) | Nominal voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | 111 | 80 | 27 | 12 | 0.96 | 38 | 120 | 120 | 1500 | RD 12038 B12 L1 | |
30.00 € | 1 | Available | 3 Days | 142 | 130 | 34 | 24 | 3.12 | 38 | 120 | 120 | 1950 | RD 12038 B 24 L | |
22.35 € | 1 | Available | 3 Days | 42 | 90 | 26 | 12 | 1.08 | 25 | 80 | 80 | 2400 | RD8025B 12 L | |
30.00 € | 1 | Available | 3 Days | 193 | 500 | 44.6 | 12 | 6 | 38 | 120 | 120 | 2800 | RD 12038 B 12H | |
30.00 € | 1 | Available | 3 Days | 111 | 90 | 27 | 24 | 2.16 | 38 | 120 | 120 | 1500 | RD 12038 B 24 L1 | |
30.00 € | 1 | Available | 3 Days | 172 | 210 | 41 | 24 | 5.04 | 38 | 120 | 120 | 2450 | RD 12038 B 24 M |