Thermoelectric cooler (standard) (1389166)

Thermoelectric cooler (standard) 1389166
  • Volume Discount

Product Details:

Manufacturer part number: 1389166

Brand: TRU COMPONENTS

Price: 16.93

Delivery time: 3 Days


Technical Data:

Component features: -

Dimensions: -

Max. current: 4 A

Nominal voltage: - V

Nominal voltage: 15.4 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1389166

Part Number
1389166
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component features Dimensions Max. current
(A)
Nominal voltage
(V)
Nominal voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature difference (max.)
(°C)
Temperature difference (max.)
(K)
Thermal output (max.)
(W)
Type

16.93 €

1 Available 3 Days --4-15.43.9404067-33.4TEC 1-12 7040

Loading...

  1. 1

Basic information

Product type Thermoelectric cooler (standard)

This page is Thermoelectric cooler (standard), part number 1389166.
You can find the detail information about specifications and dimensions on part number 1389166.

Variation of this product

Part Number
1389160
1389163
1389165
1389167
1389170
1569028
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component features Dimensions Max. current
(A)
Nominal voltage
(V)
Nominal voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature difference (max.)
(°C)
Temperature difference (max.)
(K)
Thermal output (max.)
(W)
Type

13.75 €

1 Available 3 Days --6-15.43.6404067-51.4TEC 1-127060

12.67 €

1 Available 3 Days --2.5-15.44303067-21.4TES 1-12 7025

12.67 €

1 Available 3 Days --3.9-15.43.2303067-33.4TES 1-12 7040

17.99 €

1 Available 3 Days --8.5-15.43.3404067-72TEC 1-12 7080

21.29 €

1 Available 3 Days --12-14.52.8444068-106HP -127120

12.67 €

1 Available 3 Days --2.1-15.43.6252567-18.1TES 1-127021

Tech Support