Housing Chassis 1444 (1444-753)

Housing Chassis 1444 1444-753
  • Volume Discount

Product Details:

Manufacturer part number: 1444-753

Brand: HAMMOND MANUFACTURING

Price: 29.65

Delivery time: 11 Days


Technical Data:

Product size (height): 76 mm

Product size (width): 127 mm

Product size (length): 178 mm

Type (manufacturer type): 1444-753


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1444-753

Part Number
1444-753
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

29.65 €

1 Available 11 Days 761271781444-753

Loading...

  1. 1

Basic information

Colour Ecru Material Aluminium Product type Chassis
RoHS-compliant Yes

This page is Housing Chassis 1444, part number 1444-753.
You can find the detail information about specifications and dimensions on part number 1444-753.

Variation of this product

Part Number
1444-12123
1444-1273
1444-1372
1444-772
1444-862
1444-972
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

65.37 €

1 Available 11 Days 763053051444-12123

42.43 €

1 Available 11 Days 761783051444-1273

36.64 €

1 Available 11 Days 761783301444-1372

18.95 €

1 Available 38 Days 511781781444-772

26.17 €

1 Available 11 Days 511522031444-862

26.17 €

1 Available 11 Days 511782291444-972

Tech Support