Compartment Vented (RASV190520BK1)

Compartment Vented RASV190520BK1
  • Volume Discount

Product Details:

Manufacturer part number: RASV190520BK1

Brand: HAMMOND MANUFACTURING

Price: 98.76

Delivery time: 13 Days


Technical Data:

Product size (height): 508 mm

Product size (length): 133 mm

Subunits (TE): 3

Type (manufacturer type): RASV190520BK1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASV190520BK1

Part Number
RASV190520BK1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Subunits (TE) Type (manufacturer type)

98.76 €

1 Available 13 Days 5081333RASV190520BK1

Loading...

  1. 1

Basic information

Case features vented Colour Black Compatible with (details) 48.26 cm (19")
Material (details) Steel Product size (width)(mm) 483 Product type Compartment
RoHS-compliant Yes

This page is Compartment Vented, part number RASV190520BK1.
You can find the detail information about specifications and dimensions on part number RASV190520BK1.

Variation of this product

Part Number
RASV190107UBK1
RASV190115BK1
RASV190120BK1
RASV190315BK1
RASV190320BK1
RASV190515BK1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Subunits (TE) Type (manufacturer type)

62.27 €

1 Available 11 Days 178441RASV190107UBK1

73.77 €

1 Available 11 Days 381441RASV190115BK1

79.47 €

1 Available 11 Days 508441RASV190120BK1

90.71 €

1 Available 11 Days 381892RASV190315BK1

96.11 €

1 Available 11 Days 508892RASV190320BK1

121.23 €

1 Available 11 Days 3811333RASV190515BK1

Tech Support