Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PKT66
Colour | Black | Material | Acrylonitrile butadiene styrene | Product size (height)(mm) | 6 |
---|---|---|---|---|---|
Product size (length)(mm) | 0.75 | Product type | Document holder | RoHS-compliant | Yes |
This page is Document Holder, part number PKT66.
You can find the detail information about specifications and dimensions on part number PKT66.
Part Number |
---|
PKT99 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|
24.00 € | 1 | Available | 11 Days | 9 | PKT99 |