Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PIG 0150-C-D |
PIG 1204-0-D |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
46.60 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | PIG 0150-C-D | 1.60 | 0.80 | PIG 0150-C-D | |
50.93 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Black | PIG 1204-0-D | 12.70 | 4 | PIG 1204-0-D |
Loading...
Halogen-free | No | Heatshrink features | Thin-walled|Chemical-resistant | Material | Polyolefin (processed. irradiated) |
---|---|---|---|---|---|
Product type | Heatshrink w/o adhesive | Shrinkage | 3:1 | Shrink temperature(°C) | +90 |