Manufacturer part number: 1421CNM20
Brand: HAMMOND MANUFACTURING
Price: 6.89 €
Delivery time: 11 Days
Type (manufacturer type): 1421CNM20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421CNM20
Colour | Silver | Material | Steel | Product type | Nut |
---|---|---|---|---|---|
RoHS-compliant | Yes | Thread size | M6 |
This page is Nut, part number 1421CNM20.
You can find the detail information about specifications and dimensions on part number 1421CNM20.
Part Number |
---|
1421CNM50 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (manufacturer type) |
---|---|---|---|---|---|---|
16.76 € | 50 Pieces Per Package | 1 pack | Available | 11 Days | 1421CNM50 |