Flange (1591FCBK)

Flange 1591FCBK
  • Volume Discount

Product Details:

Manufacturer part number: 1591FCBK

Brand: HAMMOND MANUFACTURING

Price: 4.43

Delivery time: 11 Days


Technical Data:

Colour: Black

Product size (width): 62 mm

Product size (length): 145 mm

Type (manufacturer type): 1591FCBK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1591FCBK

Part Number
1591FCBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

4.43 €

1 Available 11 Days Black621451591FCBK

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene Material thickness(mm) 3 Product type Flange
RoHS-compliant Yes

This page is Flange, part number 1591FCBK.
You can find the detail information about specifications and dimensions on part number 1591FCBK.

Variation of this product

Part Number
1591FAGY
1591FBBK
1591FBGY
1591FCGY
1591FDBK
1591FDGY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

2.81 €

1 Available 12 Days Grey471251591FAGY

4.43 €

1 Available 11 Days Black591371591FBBK

4.43 €

1 Available 12 Days Grey591371591FBGY

4.43 €

1 Available 11 Days Grey621451591FCGY

5.37 €

1 Available 11 Days Black761771591FDBK

5.37 €

1 Available 11 Days Grey761771591FDGY

Tech Support