Screw【50-100 Pieces Per Package】 (1593ATS50)

Screw 1593ATS50
  • Volume Discount

Product Details:

Manufacturer part number: 1593ATS50

Brand: HAMMOND MANUFACTURING

Price: 5.55

Delivery time: 11 Days


Technical Data:

Compatible with (details): -

Product size (height): - mm

Product size (length): 6 mm

Type (manufacturer type): 1593ATS50

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593ATS50

Part Number
1593ATS50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

5.55 €

50 Pieces Per Package

1 pack Available 11 Days --61593ATS50-

Loading...

  1. 1

Basic information

Colour Silver Material Steel Product type Screw
RoHS-compliant Yes

This page is Screw, part number 1593ATS50.
You can find the detail information about specifications and dimensions on part number 1593ATS50.

Variation of this product

Part Number
1593ATS100
1598ATS100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

11.12 €

100 Pieces Per Package

1 pack Available 11 Days --61593ATS100-

15.44 €

100 Pieces Per Package

1 pack Available 11 Days Series 15980-1598ATS100M3 x 0.5 x 10 mm

Tech Support