End Cover with Flange【1-10 Pieces Per Package】 (1457CEPF)

End Cover with Flange 1457CEPF
  • Volume Discount

Product Details:

Manufacturer part number: 1457CEPF

Brand: HAMMOND MANUFACTURING

Price: 32.44

Delivery time: 11 Days


Technical Data:

Product size (height): 31 mm

Product size (width): 59 mm

Type (manufacturer type): 1457CEPF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1457CEPF

Part Number
1457CEPF
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

32.44 €

2 Pieces Per Package

1 pack Available 11 Days 31591457CEPF

Loading...

  1. 1

Basic information

Case features with flange Colour Black Material Aluminium
Product size (length)(mm) 12 Product type End cover RoHS-compliant Yes

This page is End Cover with Flange, part number 1457CEPF.
You can find the detail information about specifications and dimensions on part number 1457CEPF.

Variation of this product

Part Number
1457CEPF-10
1457CWPF
1457CWPF-10
1457KEPF
1457KEPF-10
1457KWPF
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

148.79 €

10 Pieces Per Package

1 pack Available 11 Days 31591457CEPF-10

19.79 €

2 Pieces Per Package

1 pack Available 38 Days 31591457CWPF

85.75 €

10 Pieces Per Package

1 pack Available 11 Days 31591457CWPF-10

38.04 €

2 Pieces Per Package

1 pack Available 11 Days 44841457KEPF

173.23 €

10 Pieces Per Package

1 pack Available 11 Days 44841457KEPF-10

23.61 €

1 Available 38 Days 44841457KWPF

Tech Support