Case Handle (1427B)

Case Handle 1427B
  • Volume Discount

Product Details:

Manufacturer part number: 1427B

Brand: HAMMOND MANUFACTURING

Price: 5.81

Delivery time: 13 Days


Technical Data:

Colour: Chrome

Hole Ø: 4.75 mm

Hole spacing: 31.8 mm

Material: Steel

Product size (height): 15.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1427B

Part Number
1427B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Hole Ø
(mm)
Hole spacing
(mm)
Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.81 €

1 Available 13 Days Chrome4.7531.8Steel15.9-36.551427B

Loading...

  1. 1

Basic information

Product type Case handle

This page is Case Handle, part number 1427B.
You can find the detail information about specifications and dimensions on part number 1427B.

Variation of this product

Part Number
1427B2
1427B2BK
1427B2BK-1
1427C1
1427C1BK
1427C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Hole Ø
(mm)
Hole spacing
(mm)
Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

6.65 €

1 Available 13 Days Chrome4.7531.8Steel25.4-36.551427B2

7.33 €

1 Available 11 Days Black4.6531.8Steel25.73-36.451427B2BK

5.05 €

1 Available 3 Days Black4.6531.8Steel25.73-36.451427B2BK-1

7.92 €

1 Available 11 Days Chrome9.53101.6Steel33-111.131427C1

8.68 €

1 Available 11 Days Black9.53101.6Steel33-111.131427C1BK

9.89 €

1 Available 13 Days Nickel-101.6Aluminium44.45-108.741427C2

Tech Support