Edge protector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1592731
1592736
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

9.99 €

1 Available 3 Days 0.8 mm3.73.3TC-KG008203

13.75 €

1 Available 3 Days 3.2 mm45.5TC-KG032203

Loading...

  1. 1

Basic information

Colour Transparent Product size (length)(m) 10 Product type Edge protector
RoHS-compliant Yes

Tech Support