Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-815-1 |
5-0605 |
5-503 |
5-504 |
5-505 |
5-506 |
5-532 |
5-535 |
5-536 |
13-806 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Edge hardness (HRC) | Material | Material properties | Operating range | Operating range (diameter) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Product type | Suitable for | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | Working area diameter (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.88 € | 1 | 9 Days | 65 | Special steel | chrome plated | - | - | - | - | 155 | Cable stripper | - | - | - | - | - | ||
12.11 € | 1 | 9 Days | - | - | - | - | - | - | - | 100 | Cable stripper | - | 38 | - | - | - | ||
11.37 € | 1 | 9 Days | - | - | - | 8 -28 mm diameter | 8 up to 28 mm | 28 | - | 130 | Cable stripper | Round cable | - | - | - | 8 | ||
11.59 € | 1 | Available | 3 Days | - | - | - | Ø 4 -16 mm | 4 up to 16 mm | 16 | - | 130 | Cable stripper | Round cable | - | - | - | 4 | |
12.32 € | 1 | Available | 3 Days | - | - | - | 4 -28mm diameter | 4 up to 28 mm | 28 | - | 170 | Cable stripper | Round cable | 80 | - | - | 4 | |
13.00 € | 1 | 9 Days | - | - | polishing | 4 -28mm diameter | 4 up to 28 mm | 28 | - | 180 | Cable stripper | Round cable | 85 | - | - | 4 | ||
66.49 € | 1 | 9 Days | - | - | - | 0.5-6 mm² | - | - | 6 | 160 | Cable stripper | Round cable | 115 | 0.5 up to 6 mm² | 0.5 | - | ||
17.25 € | 1 | 9 Days | - | - | - | Ø 4.8 - 7.5 mm | 4.8 up to 7.5 mm | 7.5 | - | 110 | Cable stripper | Coaxial cables | 30 | - | - | 4.8 | ||
16.39 € | 1 | 3 Days | - | - | - | 8 -13 mm diameter | 8 up to 13 mm | 13 | - | 125 | Cable stripper | Round cable | 45 | - | - | 8 | ||
30.69 € | 1 | 9 Days | 65 | Special steel | chrome plated | - | - | - | - | 165 | VDE cable stripper | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Edge hardness(HRC)
Material
Material properties
Operating range
Operating range (diameter)
Operating range (diameter) (max.)(mm)
Operating range (cross section) (max.)(mm²)
Product size (length)(mm)
Product type
Suitable for
Weight(g)
Working area (cross section)
Working area cross section (min.)(mm²)
Working area diameter (min.)(mm)
Filter by standard shipping days
Optional Attributes