Crimp Inset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
624 004 3 0
624 006 3 0
624 020 3 0
624 031 3 0
624 032 3 0
624 033 3 0
624 045 3 0
624 060 3 0
624 072 3 0
624 073-1 3 0
624 074 3 01
624 075 3 01
624 080 3 0
624 081 3 0
624 086 3 0
624 090-1 3 0
624 091 3 0
624 092 3 0
624 097 3 0
624 100 3 0
624 114 3 0
624 1193 3 0
624 119 3 0
624 155 3 0
624 158 3 0
624 159 3 0
624 190 3 0
624 194 3 0
624 348 3 0
624 570 3 0
624 667 3 0
624 674 3 0
624 691 3 0
624 742 3 0
624 745 3 0
625 00093 3 0
629 050 3 0 1
629 090 3 0 1
629 1071 3 0 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Operating range Product size (length)
(mm)
Range of use Suitable for (pliers) Suitable for Suited for model Type Weight
(g)

268.81 €

1 Available 6 Days 4 mm² (max)--4-624 004 3 0--PV connectorMC4-CSCsolar--

274.53 €

1 Available 13 Days 6 mm² (max)--6-624 006 3 0--PV connectorMC4-CSCsolar--

77.52 €

1 Available 6 Days 0.25 up to 2.5 mm²--2.50.25624 020 3 0--Non-insulated cable lugs|Non-insulated connectors--PEW 12--

72.95 €

1 Available 6 Days 1.5 up to 10 mm²--101.5624 031 3 0--Non-insulated cable lugs|Non-insulated connectors--PEW 12--

75.24 €

1 Available 3 Days 0.5 up to 10 mm²--100.5624 032 3 0--Non-insulated cable lugs|Non-insulated connectors--PEW 12--

75.27 €

1 Available 33 Days 16 up to 25 mm²--2516624 033 3 0--Non-insulated cable lugs|Non-insulated connectors--PEW 12--

124.95 €

1 Available 6 Days 0.1 up to 2.5 mm²--2.50.1624 045 3 0--Non-insulated blade terminals--PEW 12--

79.79 €

1 Available 3 Days 0.5 up to 6 mm²--60.5624 060 3 0--Non-insulated cable lugs|Non-insulated connectors--PEW 12--

200.15 €

1 Available 13 Days 1.5 up to 6 mm²--61.5624 072 3 0--Machined contacts--PEW 12--

199.32 €

1 Available 13 Days 4 up to 10 mm²--104624 073-1 3 0--PV connectorWieland-PEW 12--

383.19 €

1 Available 14 Days 10 up to 16 mm²--1610624 074 3 01--Machined contacts--PEW 12--

291.68 €

1 Available 14 Days 16 up to 25 mm²--2516624 075 3 01--Machined contacts--PEW 12--

160.11 €

1 Available 6 Days -----624 080 3 0--RJ connectors (Western Electric)--PEW 12--

188.73 €

1 Available 13 Days -----624 081 3 0--Molex connectors--PEW 12--

240.19 €

1 Available 13 Days -----624 086 3 0--Stewart connector--PEW 12--

142.56 €

1 Available 13 Days 0.5 up to 2.5 mm²--2.50.5624 090-1 3 0--Ferrules--PEW 12--

114.00 €

1 Available 6 Days 10 up to 25 mm²--2510624 091 3 0--Ferrules--PEW 12--

142.52 €

1 Available 6 Days 35 up to 50 mm²--5035624 092 3 0--Ferrules--PEW 12--

148.68 €

1 Available 13 Days 6 up to 16 mm²--166624 097 3 0--Ferrules--PEW 12--

119.71 €

1 Available 14 Days -----624 100 3 0--Coax connector-RG58|RG59|RG62|RG71PEW 12--

160.13 €

1 Available 13 Days -----624 114 3 0--Coax connector-RG214|RG213|RG11PEW 12--

177.27 €

1 Available 6 Days 4 up to 6 mm²--64624 1193 3 0--PV connectorMC4-PEW 12--

148.69 €

1 Available 13 Days -----624 119 3 0--Coax connector|FOC connectors--PEW 12--

223.04 €

1 Available 13 Days -----624 155 3 0--FOC connectors--PEW 12--

188.73 €

1 Available 5 Days -----624 158 3 0--Coax connector--PEW 12--

165.87 €

1 Available 13 Days -----624 159 3 0--Coax connector-RG58|RG174|RG316|RG188PEW 12--

194.45 €

1 Available 13 Days -----624 190 3 0--FOC connectors--PEW 12--

159.40 €

1 Available 13 Days 2.5 up to 6 mm²--62.5624 194 3 0--PV connectorMC3-PEW 12--

170.85 €

1 Available 13 Days 4 up to 10 mm²--104624 348 3 0--PV connectorMC3-PEW 12--

177.28 €

1 Available 6 Days 2.5 up to 6 mm²--62.5624 570 3 0--PV connectorMC4-PEW 12--

182.21 €

1 Available 13 Days 0.03 up to 0.56 mm²--0.560.03624 667 3 0--Punched ferrule connectors--PEW 12--

176.52 €

1 Available 6 Days 0.5 up to 2.5 mm²20132.50.5624 674 3 0--RJ connectors--PEW 12--

77.52 €

1 Available 6 Days 0.5 up to 6 mm²--60.5624 691 3 0--Insulated cable lugs|Insulated connectors--PEW 12--

245.93 €

1 Available 13 Days 0.5 up to 2.5 mm²--2.50.5624 742 3 0--Non-insulated blade terminals--PEW 12--

268.81 €

1 Available 5 Days 1.25 up to 6 mm²--61.25624 745 3 0--Non-insulated blade terminals--PEW 12--

142.56 €

1 Available 13 Days 70 mm² (max)--70-625 00093 3 0--Ferrules--PEW 12--

68.13 €

1 Available 3 Days 0.5 up to 6 mm²--60.5629 050 3 0 1-60Non-insulated blade terminals4.8/6.3 mm connector width-MiltiCrimp-80

65.85 €

1 Available 6 Days 0.25 up to 6 mm²--60.25629 090 3 0 1-60Ferrules--MiltiCrimp-80

63.59 €

1 Available 6 Days -----629 1071 3 0 1Butt connector 0.5 - 2.5 mm²/non-insulated connectors 4-10 mm²60Butt connectors|Non-insulated connectors--MiltiCrimpMultiCrimp80

Loading...

  1. 1

Basic information

Product type Crimp inset Suitable for brand Rennsteig Werkzeuge

Tech Support