Crimper Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

629 091 3 0 1

Part Number
629 091 3 0 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.85 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Crimp area 10 up to 25 mm² Crimp area (max.)(mm²) 25 Crimp area (min.)(mm²) 10
Manufacturer part # 629 091 3 0 1 Operating range 10/16/25 mm² Product size (length)(mm) 60
Product type Crimp inset Range of use Ferrules Suitable for brand Rennsteig Werkzeuge
Suited for model MiltiCrimp Type MultiCrimp Weight(g) 80

This page is Crimper Set, part number 629 091 3 0 1.
You can find the detail information about specifications and dimensions on part number 629 091 3 0 1.

Tech Support