Cable clips【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2228629
2228858
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Length (nail)
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

6.71 €

100 Pieces Per Package

1 pack 3 Days 4-777 mm (max)2522286297.17.214.72228629

34.28 €

100 Pieces Per Package

1 pack Available 3 Days 10 - 141414 mm (max)402228858---2228858

Loading...

  1. 1

Basic information

Colour Grey Halogen-free No Material (details) Polypropylene
Material Polypropylene Product type Cable clips

Tech Support