Cable tie【1-1,000 Pieces Per Package】 (111-00659)

Cable tie 111-00659
  • Volume Discount

Product Details:

Manufacturer part number: 111-00659

Brand: HELLERMANN TYTON

Price: 0.93

Delivery time: 3 Days


Technical Data:

Cable tie features: Chemical-resistant

Cable tie width: 2.50 mm

Cable tie length: 101.60 mm

Colour: Blue

Dimensions: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111-00659

Part Number
111-00659
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie features Cable tie width
(mm)
Cable tie length
(mm)
Colour Dimensions Fire protection properties Gearing Halogen-free Manufacturer part # Material (details) Material Max. bundle diameter
(mm)
Max. sheet thickness Max. temperature
(°C)
Minimum holding force
(N)
Min. sheet thickness Min. temperature
(°C)
Operating temperature range Operating temperature range
(°C)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Temperature range
(°C)
Type (manufacturer type) Type (misc.)

0.93 €

1 Available 3 Days Chemical-resistant2.50101.60Blue-V0Inside-111-00659--22-+17080--80----Cable tie-T18R-E/TFE-BU-

Loading...

  1. 1

Basic information

RoHS-compliant Yes

This page is Cable tie, part number 111-00659.
You can find the detail information about specifications and dimensions on part number 111-00659.

Variation of this product

Part Number
111-00294
111-00295
111-00299
111-00698
111-00718
111-00969
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable tie features Cable tie width
(mm)
Cable tie length
(mm)
Colour Dimensions Fire protection properties Gearing Halogen-free Manufacturer part # Material (details) Material Max. bundle diameter
(mm)
Max. sheet thickness Max. temperature
(°C)
Minimum holding force
(N)
Min. sheet thickness Min. temperature
(°C)
Operating temperature range Operating temperature range
(°C)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Temperature range
(°C)
Type (manufacturer type) Type (misc.)

3.11 €

1 Available 3 Days Ball lock|UV-proof--Black--None-111-00294-Stainless steel V4A50--1020------Cable tie-MBT8HFC-SS316/SP-BK-

4.13 €

1 Available 3 Days Ball lock7.90362Black--None-111-00295-Stainless steel102-+5381020--80----Cable tie-MBT14HFC-SS 316/SP-BK (50)-

5.01 €

1 Available 3 Days Ball lock|UV-proof--Black--None-111-00299-Stainless steel V4A102-5381620--80----Cable tie-MBT14XHFC-SS316/SP-BK-

2.89 €

1 Available 3 Days -3.50150--V0Inside-111-00698--36--133.3------Cable tie-T30R-E/TFE-BU-

6.84 €

1 Available 3 Days -4.70382Blue-V0Inside-111-00718--105-170222.3--80----Cable tie-T50L-E/TFE-BU-

98.04 €

100 Pieces Per Package

1 pack Available 17 Days -4.60200--V2Inside-111-00969-Polyamide50--225------Cable tie-T50R-PA46-BK-

Tech Support