Fastener (AL-6)

Fastener AL-6
  • Volume Discount

Product Details:

Manufacturer part number: AL-6

Brand: RICHCO ESSENTRA

Price: 0.39

Delivery time: 3 Days


Technical Data:

Bundle diameter: 9.5 mm

Bundle Ø (max.): 10 mm

Bundle Ø range: 10 mm (max)

Cable bracket features: -

Colour: Aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL-6

Part Number
AL-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Fastening method Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

0.39 €

1 Available 3 Days 9.51010 mm (max)-AluminiumScrew fixingAL-6AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-6-

Loading...

  1. 1

Basic information

Halogen-free No Product type Fastener

This page is Fastener, part number AL-6.
You can find the detail information about specifications and dimensions on part number AL-6.

Variation of this product

Part Number
AL-3
AL-4
AL-5
AL-7
AL-8
SHR-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle diameter
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Fastening method Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

0.37 €

1 Available 45 Days 4.855 mm (max)-AluminiumScrew fixingAL-3AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-3-

0.37 €

1 Available 3 Days 6.466 mm (max)-AluminiumScrew fixingAL-4AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-4-

0.36 €

1 Available 16 Days 7/988 mm (max)-AluminiumScrew fixingAL-5AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-5-

0.41 €

1 Available 3 Days 11.11111 mm (max)-AluminiumScrew fixingAL-7AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-7-

0.40 €

1 Available 3 Days 12.71212 mm (max)-AluminiumScrew fixingAL-8AluminiumAluminium---9.5-Drill Ø 5.2 mmAL-8-

0.56 €

1 Available 3 Days -2929 mm (max)+ spring toggle|resealableBlack-SHR-C1PA66Polyamide 6.6+65-4042.512.5-40 - +65-SHR-C1With expanding anchors (Drilling Ø 6.4 mm)

Tech Support