Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
20.16 € | 1 | 3 Days | Black | 0.34 mm² | 0.34 | TC-7815608 | TC-7815608 | ||
16.80 € | 1 | 3 Days | Brown | 0.34 mm² | 0.34 | TC-7815612 | TC-7815612 | ||
16.80 € | 1 | 3 Days | Grey | 0.34 mm² | 0.34 | TC-7815616 | TC-7815616 | ||
20.16 € | 1 | 3 Days | Transparent | 0.40 mm² | 0.40 | TC-7815620 | TC-7815620 | ||
20.16 € | 1 | 3 Days | Grey | 0.40 mm² | 0.40 | TC-7815624 | TC-7815624 | ||
2.79 € | 1 | 3 Days | White | 0.34 mm² | 0.34 | TC-7815628 | TC-7815628 | ||
3.12 € | 1 | 3 Days | Grey | 0.40 mm² | 0.40 | TC-7815632 | TC-7815632 | ||
2.79 € | 1 | 3 Days | Black | 0.34 mm² | 0.34 | TC-7815636 | TC-7815636 | ||
2.79 € | 1 | 3 Days | Brown | 0.34 mm² | 0.34 | TC-7815640 | TC-7815640 | ||
2.79 € | 1 | 3 Days | Grey | 0.34 mm² | 0.34 | TC-7815644 | TC-7815644 | ||
3.12 € | 1 | 3 Days | Transparent | 0.40 mm² | 0.40 | TC-7815648 | TC-7815648 | ||
5.37 € | 1 | 3 Days | White | 0.34 mm² | 0.34 | TC-7815652 | TC-7815652 | ||
6.71 € | 1 | 3 Days | Grey | 0.40 mm² | 0.40 | TC-7815656 | TC-7815656 | ||
5.37 € | 1 | 3 Days | Black | 0.34 mm² | 0.34 | TC-7815660 | TC-7815660 | ||
5.37 € | 1 | 3 Days | Brown | 0.34 mm² | 0.34 | TC-7815664 | TC-7815664 | ||
5.37 € | 1 | 3 Days | Grey | 0.34 mm² | 0.34 | TC-7815668 | TC-7815668 | ||
6.71 € | 1 | 3 Days | Transparent | 0.40 mm² | 0.40 | TC-7815672 | TC-7815672 | ||
10.07 € | 1 | 3 Days | White | 0.34 mm² | 0.34 | TC-7815676 | TC-7815676 | ||
12.32 € | 1 | 3 Days | Grey | 0.40 mm² | 0.40 | TC-7815680 | TC-7815680 | ||
10.07 € | 1 | 3 Days | Black | 0.34 mm² | 0.34 | TC-7815684 | TC-7815684 | ||
10.07 € | 1 | 3 Days | Brown | 0.34 mm² | 0.34 | TC-7815688 | TC-7815688 | ||
10.07 € | 1 | 3 Days | Grey | 0.34 mm² | 0.34 | TC-7815692 | TC-7815692 | ||
12.32 € | 1 | 3 Days | Transparent | 0.40 mm² | 0.40 | TC-7815696 | TC-7815696 |
Loading...
Cable features | Twin cable | Core layout | Copper | Insulation material | PVC |
---|---|---|---|---|---|
Max. temperature range (fixed installation)(°C) | 70 | Min. temperature range (fixed installation)(°C) | -20 | Product type | Speaker cable |
RoHS-compliant | Yes | Shielded | No | Nominal voltage(V DC) | 50 |
Configure
Basic Attributes
Colour
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Type (manufacturer type)
Optional Attributes