FO connector (NO4FDW-A)

FO connector NO4FDW-A
  • Volume Discount

Product Details:

Manufacturer part number: NO4FDW-A

Brand: NEUTRIK

Price: 106.75

Delivery time: 3 Days


Technical Data:

Manufacturer part #: NO4FDW-A

Product type: FO connector. accessories

Compatible with: LC connector

Connection (components): LC

Connector type: Socket. built-in|Push-pull latch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO4FDW-A

Part Number
NO4FDW-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product type Compatible with Connection (components) Connector type Enclosure material Functions Mounting type Operating temperature (max.) (num)
(°C)
Operating temperature (min.) (num)
(°C)
Protection class

106.75 €

1 Available 3 Days NO4FDW-AFO connector. accessoriesLC connectorLCSocket. built-in|Push-pull latch-ConnectorPanel-fit+75-40IP65

Loading...

  1. 1

Basic information

Colour Black Manufacturer Neutrik

This page is FO connector, part number NO4FDW-A.
You can find the detail information about specifications and dimensions on part number NO4FDW-A.

Variation of this product

Part Number
NO2-4FDW-1-A
NZP1RU-12
SCNO-FDW-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product type Compatible with Connection (components) Connector type Enclosure material Functions Mounting type Operating temperature (max.) (num)
(°C)
Operating temperature (min.) (num)
(°C)
Protection class

114.37 €

1 Available 3 Days NO2-4FDW-1-AFO connectorOpticalCON|LC connectorLCSocket. built-in|Push-pull latchZinc (die-cast)ConnectorPanel-fit+75-40IP65

91.49 €

1 Available 3 Days NZP1RU-12FO connector. accessories--Adapter-Panel----

30.00 €

1 Available 3 Days SCNO-FDW-AFO connector. accessoriesOpticalCON--MetalProtective cap----

Tech Support