ANL / BF1 fuse strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
341235
341237
341239
341241
341243
341 233
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal current (details)
(A)
Product size (height)
(mm)

0.19 €

1 Available 3 Days 40400.25

0.17 €

1 Available 3 Days 50500.35

0.19 €

1 Available 3 Days 60600.4

0.19 €

1 Available 3 Days 80800.5

0.19 €

1 Available 3 Days 1001000.55

0.17 €

1 Available 3 Days 30300.2

Loading...

  1. 1

Basic information

Nominal voltage(V) 32 Product size (width)(mm) 11 Product size (length)(mm) 41
Product type ANL/BF1 fuse strip

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360