Crimper RJ connectors (Western Electric)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZP25-2
ZP25-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Suitable for

120.17 €

1 Available 3 Days ZP25-2RJ10|RJ12|RJ14|RJ45

125.63 €

1 Available 3 Days ZP25-3RJ10|RJ12|RJ14|RJ48

Loading...

  1. 1

Basic information

Product size (height)(mm) 70 Product size (depth)(mm) 30 Product size (width)(mm) 200
Product size (length)(mm) 200 Product type Crimper Range of use RJ connectors (Western Electric)
Weight(g) 500

Tech Support