Crimper Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBOXX65B

Part Number
LBOXX65B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

750.67 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Crimp area 6 up to 50 mm² Crimp area (max.)(mm²) 50 Crimp area (min.)(mm²) 6
Manufacturer part # LBOXX65B Pliers features Incl. cable cutter|Incl. wire cutter|Incl. crimp cable lug set and L-Boxx Product size (length)(mm) 390
Product type Crimper set Range of use Spade terminals|Spade terminals Weight(g) 1100

Tech Support