Crimper (3993)

Crimper 3993
  • Volume Discount

Product Details:

Manufacturer part number: 3993

Brand: VOGT VERBINDUNGSTECHNIK

Price: 142.01

Delivery time: 3 Days


Technical Data:

Crimp area: 0.5 up to 2.5 mm²

Crimp area AWG (max.): 14 awg

Crimp area (max.): 2.5 mm²

Crimp area: Male spades to 2.5 mm²

Manufacturer part #: 3993


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3993

Part Number
3993
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material Range of use Suitable for brand Suitable for Weight
(g)

142.01 €

1 Available 3 Days 0.5 up to 2.5 mm²142.5Male spades to 2.53993-Insulated cable lugs (angled)-Sleeve width 4.8 mm593

Loading...

  1. 1

Basic information

Crimp area AWG (min.)(awg) 20 Crimp area (min.)(mm²) 0.5 Product type Crimper

This page is Crimper, part number 3993.
You can find the detail information about specifications and dimensions on part number 3993.

Variation of this product

Part Number
3986S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Crimp area Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material Range of use Suitable for brand Suitable for Weight
(g)

108.93 €

1 Available 3 Days 0.50 up to 6 mm²106-3986sSteelInsulated crimp contactsVogt Verbindungstechnik-608

Tech Support