Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3986C
Crimp area | 0.50 up to 6 mm² | Crimp area AWG (min.)(awg) | 20 | Crimp area AWG (max.)(awg) | 10 |
---|---|---|---|---|---|
Crimp area (max.)(mm²) | 6 | Crimp area (min.)(mm²) | 0.5 | Manufacturer part # | 3986c |
Material | Steel | Product type | Crimper | Range of use | Insulated balde terminals |
Suitable for brand | Vogt Verbindungstechnik | Weight(g) | 568 |