Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WK109PT0 |
WK120RTD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection | Current consumption (mA) | Input signal | Manufacturer part # | Max. temperature reading (°C) | Operating temperature (range) | Operating temperature (max.) (°C) | Operating temperature (min.) (°C) | Operating voltage (V DC) | Output signal | Product size (height) (mm) | Product size (depth) (mm) | Temperature reading (min.) (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.01 € | 1 | Available | 3 Days | - | 25 | - | WK109PT0 | +650 | - | - | - | 19.2 - 30 | - | 93.1 | 102.5 | -150 | WK109PT0 | |
141.61 € | 1 | Available | 3 Days | Spring terminals from 0.2 up to 2.5 mm² | - | Pt100 von -200 bis +650 °C in 2-. 3- oder 4-Leiter Technik · Ni100 von -60 bis +250 °C in 2-. 3- oder 4-Leiter Technik über DIP-Schalter oder Software einstellbar | WK120RTD | - | -20 up to +65 °C | +65 | -20 | - | 40-20 mA or 20-4 mA freely adjustable | 102.5 | 93.1 | - | WK120RTD |
Loading...
Product size (width)(mm) | 6.2 |
---|
Configure
Basic Attributes
Connection
Current consumption(mA)
Input signal
Manufacturer part #
Max. temperature reading(°C)
Operating temperature (range)
Operating temperature (max.)(°C)
Operating temperature (min.)(°C)
Operating voltage(V DC)
Output signal
Product size (height)(mm)
Product size (depth)(mm)
Temperature reading (min.)(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes