Heatshrink Set【1-70 Pieces Per Package】 (075811)

Heatshrink Set 075811
  • Volume Discount

Product Details:

Manufacturer part number: 075811

Brand: STEINEL

Price: 20.32

Delivery time: 3 Days


Technical Data:

Material: Polyolefin

Halogen-free: No

Manufacturer part #: 075811

Power: -

Shrinkage: 2:1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

075811

Part Number
075811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Halogen-free Manufacturer part # Power Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

20.32 €

1 Available 3 Days PolyolefinNo075811-2:1+120075811

Loading...

  1. 1

Basic information

Product type Heatshrink set

This page is Heatshrink Set, part number 075811.
You can find the detail information about specifications and dimensions on part number 075811.

Variation of this product

Part Number
071318
072766
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Material Halogen-free Manufacturer part # Power Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

9.99 €

70 Pieces Per Package

1 pack Available 3 Days --071318---071318

13.75 €

20 Pieces Per Package

1 pack Available 3 Days --072766---072766

Tech Support