Ceramic terminal【5 Pieces Per Package】 (7205700)

Ceramic terminal 7205700
  • Volume Discount

Product Details:

Manufacturer part number: 7205700

Brand: OBOCABLE

Price: 20.23

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 7205700

Max. cross section (inflexible): 4 mm²

Min. cross section (inflexible): 4 mm²

Nominal current: 32 A

Nominal voltage: 400 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7205700

Part Number
7205700
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

20.23 €

5 Pieces Per Package

1 pack Available 3 Days 72057004432400TK04

Loading...

  1. 1

Basic information

Connection (components) Screws Number of pins 1 Product size (width)(mm) 8.5
Product size (length)(mm) 21.5 Product type Ceramic terminal

This page is Ceramic terminal, part number 7205700.
You can find the detail information about specifications and dimensions on part number 7205700.

Variation of this product

Part Number
7205702
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

17.99 €

5 Pieces Per Package

1 pack 3 Days 72057026641250TK06

Tech Support