Phone cord【1-25 Pieces Per Package】 (1568141)

Phone cord 1568141
  • Volume Discount

Product Details:

Manufacturer part number: 1568141

Brand: TRU COMPONENTS

Price: 3.91

Delivery time: 3 Days


Technical Data:

Cross section (based on core number) (part 1 + 2): 2 x 2 x 0.60 mm

Manufacturer part #: 1226971

RoHS-compliant: Yes

Type (manufacturer type): Messaging cable J-Y (ST) Y


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1568141

Part Number
1568141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # RoHS-compliant Type (manufacturer type)

3.91 €

1 3 Days 2 x 2 x 0.60 mm1226971YesMessaging cable J-Y (ST) Y

Loading...

  1. 1

Basic information

Cable features Shielded|CCAW Cable type J-Y(ST)Y Colour Grey
Cross section (each core) (part 1)(mm) 0.60 Halogen-free No Insulation material PVC
Max. temperature range (fixed installation)(°C) +70 Max. temperature range (flexible installation)(°C) +70 Min. temperature range (fixed installation)(°C) -20
Min. temperature range (flexible installation)(°C) -20 Nominal voltage(V) 48 No. of leads (part 1)(x) 4
Outside diameter(mm) 5 Packaged Yes Product type Phone cord
Shielded Yes Sold per metre No Twisted pair cabling (part 1) Yes (1)

This page is Phone cord, part number 1568141.
You can find the detail information about specifications and dimensions on part number 1568141.

Variation of this product

Part Number
TC-7572796
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # RoHS-compliant Type (manufacturer type)

11.61 €

25 Pieces Per Package

1 pack Available 3 Days 4 x 0.60 mmTC-7572796JaTC-7572796

Tech Support