Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TC-2510527 |
TC-2510530 |
TC-2510532 |
TC-2510533 |
TC-2510534 |
TC-2510537 |
TC-2510539 |
TC-2510540 |
TC-2510545 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector/ Input type A | Connector type | Manufacturer part # | Type (manufacturer type) | Cable length (cm) | |
---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | SMA plug | Plug. straight | TC-2510527 | TC -2510527 | 30 | |
12.67 € | 1 | Available | 3 Days | SMA plug | Plug. straight|Plug. right angle | TC-2510530 | TC-251 0530 | 15 | |
12.67 € | 1 | Available | 3 Days | SMA plug | Plug. straight|Plug. right angle | TC-2510532 | TC -2510532 | 15 | |
14.81 € | 1 | Available | 3 Days | SMA plug | Plug. straight|Plug. right angle | TC-2510533 | TC -2510533 | 30 | |
12.67 € | 1 | Available | 47 Days | SMA socket | Socket. built-in|Plug. straight | TC-2510534 | TC -2510534 | 15 | |
14.81 € | 1 | Available | 3 Days | SMA socket | Socket. built-in|Plug. straight | TC-2510537 | TC -2510537 | 30 | |
15.87 € | 1 | Available | 76 Days | SMA socket | Socket. built-in|Plug. right angle | TC-2510539 | TC -2510539 | 30 | |
12.67 € | 1 | Available | 3 Days | SMA socket | Socket. built-in|Plug. right angle | TC-2510540 | TC -2510540 | 15 | |
15.87 € | 1 | Available | 3 Days | SMA plug | Plug. straight|Plug. right angle | TC-2510545 | TC -2510545 | 30 |
Loading...
Case material | Gold plated | Connector / Output type B | SMA plug | Impedance (integer)(Ω) | 50 |
---|---|---|---|---|---|
Product type | HF adapter | RoHS-compliant | Yes |