Wire Cutter (98 52)

Wire Cutter 98 52

Product Details:

Manufacturer part number: 98 52

Brand: KNIPEX

Price: 13.11

Delivery time: 3 Days


Technical Data:

Material: Special steel

Material properties: tempered

Operating range: To strip the cable/wires

Product size (length): 185 mm

Type: 98 52


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 52

Part Number
98 52
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Material properties Operating range Product size (length)
(mm)
Type Weight
(g)

13.11 €

6 3 Days Special steeltemperedTo strip the cable/wires18598 5267

Loading...

  1. 1

Basic information

Blade length(mm) 50 Product type Wire cutter Suitable for Round cable

This page is Wire Cutter, part number 98 52.
You can find the detail information about specifications and dimensions on part number 98 52.

Variation of this product

Part Number
98 54
98 56
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Material properties Operating range Product size (length)
(mm)
Type Weight
(g)

13.16 €

6 3 Days Special steeltempered-18098 5468

21.09 €

6 3 Days Surgical steelrust-proof|tempered-18598 5664

Tech Support