Insulation Strippers (12 82 130 SB)

Insulation Strippers 12 82 130 SB

Product Details:

Manufacturer part number: 12 82 130 SB

Brand: KNIPEX

Price: 66.57

Delivery time: 9 Days


Technical Data:

Material: Chromium-vanadium electric furnace steel

Operating range: Primary coating: 0.125 mm/secondary coating: 0.250 mm

Operating range (AWG cross section) (min.): -

Operating range (AWG diameter): -

Operating range (AWG cross section) (max.): - awg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12 82 130 SB

Part Number
12 82 130 SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Operating range Operating range (AWG cross section) (min.) Operating range (AWG diameter) Operating range (AWG cross section) (max.)
(awg)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Suitable for Type Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)

66.57 €

6 9 Days Chromium-vanadium electric furnace steelPrimary coating: 0.125 mm/secondary coating: 0.250 mm----130FO cables12 82 13069--

Loading...

  1. 1

Basic information

Material properties tempered Product type Cable stripper

This page is Insulation Strippers, part number 12 82 130 SB.
You can find the detail information about specifications and dimensions on part number 12 82 130 SB.

Variation of this product

Part Number
12 21 180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Operating range Operating range (AWG cross section) (min.) Operating range (AWG diameter) Operating range (AWG cross section) (max.)
(awg)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Suitable for Type Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)

62.66 €

1 3 Days Tool steel0.5-0.75/1. 0/1.5/2. 5/4. 0/6.0 mm² · AWG 20-19/17/15/13/11/102010 up to 20106180-12 21 1803660.5 up to 6 mm²0.5

Tech Support