Jacket Stripper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16 40 150

Part Number
16 40 150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.84 €

5 3 Days

Loading...

  1. 1

Basic information

Length stop range 5 mm (max) Length stop (max.)(mm) 5 Operating range (diameter) 25 mm (min)
Product size (length)(mm) 150 Product type Jacket stripper Suitable for Round cable
Weight(g) 210 Working area diameter (min.)(mm) 25

This page is Jacket Stripper, part number 16 40 150.
You can find the detail information about specifications and dimensions on part number 16 40 150.

Tech Support