Ty-Fast Cable tie【50-100 Pieces Per Package】 (TY200-40)

Ty-Fast Cable tie TY200-40
  • Volume Discount

Product Details:

Manufacturer part number: TY200-40

Brand: ABB

Price: 8.40

Delivery time: 3 Days


Technical Data:

Overall Length: 205 mm

Width: 3.6 mm

Cable tie features: -

Colour: Ecru

Manufacturer part #: TY200-40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TY200-40

Part Number
TY200-40
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Cable tie features Colour Manufacturer part # Max. bundle diameter
(mm)
Minimum holding force
(N)

8.40 €

100 Pieces Per Package

1 pack Available 3 Days 2053.6-EcruTY200-4050180

Loading...

  1. 1

Basic information

Gearing Inside Halogen-free Yes Material Polyamide 6.6
Product type Cable tie Type (manufacturer type) Ty-Fast®

This page is Ty-Fast Cable tie, part number TY200-40.
You can find the detail information about specifications and dimensions on part number TY200-40.

Variation of this product

Part Number
TY125-30X
TY150-18
TY300-40X
TY300-50
TY400-40
TY400-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Cable tie features Colour Manufacturer part # Max. bundle diameter
(mm)
Minimum holding force
(N)

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 1433.3UV-proofBlackTY125-30X45130

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 1602.4-EcruTY150-184080

6.71 €

100 Pieces Per Package

1 pack 3 Days 2903.6UV-proofBlackTY300-40X76180

5.37 €

100 Pieces Per Package

1 pack 3 Days 2914.6-EcruTY300-5076circuit resistance 220

9.51 €

100 Pieces Per Package

1 pack 3 Days 3683.6-EcruTY400-40102180

8.95 €

100 Pieces Per Package

1 pack 3 Days 3664.6-EcruTY400-50102circuit resistance 220

Tech Support