Manufacturer part number: 1288234
Brand: FLUKE
Price: 117.97 €
Delivery time: 87 Days
Temperature measurement range (upper limit): +260 °C
Compatible with (details): TE probe type J
Probe length: 300 cm
Sensor type: J
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1288234
Part Number
|
---|
1288234 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (upper limit) (°C) | Compatible with (details) | Probe length (cm) | Sensor type | |
---|---|---|---|---|---|---|---|---|
117.97 € | 1 | Available | 87 Days | +260 | TE probe type J | 300 | J |
Loading...
Product type | Cable |
---|
This page is Cable, part number 1288234.
You can find the detail information about specifications and dimensions on part number 1288234.
Part Number |
---|
1288241 |
1288252 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature measurement range (upper limit) (°C) | Compatible with (details) | Probe length (cm) | Sensor type |
---|---|---|---|---|---|---|---|---|
117.97 € | 1 | Available | 3 Days | - | TE probe type K | - | - | |
117.97 € | 1 | Available | 3 Days | - | TE probe type T | - | - |