FLUKE IR Thermometer (2558118)

FLUKE IR Thermometer 2558118
  • Volume Discount

Product Details:

Manufacturer part number: 2558118

Brand: FLUKE

Price: 273.17

Delivery time: 3 Days


Technical Data:

Calibrated to: Manufacturer's standards (no certificate)

Power supply (details): 2 AA batteries

Product size (height): 180 mm

Product size (width): 50 mm

Product size (length): 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2558118

Part Number
2558118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (details) Accuracy (details)
(%)
Accuracy (details)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Calibration service Display (thermometer) Emission level (max.) Emission level (min.) Emissivity Max. temperature
(°C)
Min. temperature
(°C)
Optics Pick-up time (details) Pick-up time (details)
(ms)
Pick-up time (details)
(s)
Probe thermometer features Reading range - temperature Reading range - temperature
(°C)
Resolution (temperature)
(°C)
Sensor type Temperature resolution
(°C)

273.17 €

1 Available 3 Days Manufacturer's standards (no certificate)2 AA batteries18050160320-± 1-113 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)12:10.950.3adjustable from 0.3 to 0.95+550-40---0.5Contact measurement--40 to +5500.1K-

Loading...

  1. 1

Basic information

Product type IR thermometer

Tech Support