Manufacturer part number: 2098691
Brand: FLUKE
Price: 258.87 €
Delivery time: 3 Days
Temperature measurement range (upper limit): +816 °C
Connector (testing equipment): TE mini I/O connector
Pick-up time (details): 3 s
Probe length: 216 mm
Product size (Ø): 3.81 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2098691
Part Number
|
---|
2098691 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (upper limit) (°C) | Connector (testing equipment) | Pick-up time (details) (s) | Probe length (mm) | Product size (Ø) (mm) | Sensor type | Temperature reading range | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
258.87 € | 1 | Available | 3 Days | +816 | TE mini I/O connector | 3 | 216 | 3.81 | K | -40 up to +816 °C | ±2.2 |
Loading...
Temperature measurement range (lower limit)(°C) | -40 | Calibrated to | Manufacturer's standards (no certificate) | Product type | Air probe |
---|
This page is Temperature Accessories (Bead Probe, Air Probe, Temperature Probe), part number 2098691.
You can find the detail information about specifications and dimensions on part number 2098691.
Configure
Basic Attributes
Type
Temperature measurement range (upper limit)(°C)
Connector (testing equipment)
Pick-up time (details)(s)
Probe length(mm)
Product size (Ø)(mm)
Sensor type
Temperature reading range
Temperature reading accuracy(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1288191 |
2747801 |
750422 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature measurement range (upper limit) (°C) | Connector (testing equipment) | Pick-up time (details) (s) | Probe length (mm) | Product size (Ø) (mm) | Sensor type | Temperature reading range | Temperature reading accuracy (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
51.60 € | 1 | Available | 3 Days | +260 | TE mini I/O connector | - | - | - | J | -40 up to +260 °C | ±1.1 | |
72.60 € | 1 | Available | 3 Days | +260 | 4 mm connector | - | - | - | K | -40 up to +260 °C | - | |
69.65 € | 1 | Available | 3 Days | +260 | TE mini I/O connector | - | - | - | K | -40 up to +260 °C | ±1.1 |