FLUKE Thermometer(-250~+1767°C) (4401563)

FLUKE Thermometer(-250~+1767°C) 4401563
  • Volume Discount

Product Details:

Manufacturer part number: 4401563

Brand: FLUKE

Price: 353.83

Delivery time: 21 Days


Technical Data:

Display (details): LCD. 2000 counts

Power supply: AA battery (2x)

Power supply (details): 2 AA batteries

Product size (height): 165 mm

Product size (width): 64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4401563

Part Number
4401563
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display (details) Power supply Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Calibration service Calibration range Max. temperature
(°C)
Min. temperature
(°C)
Probe length
(cm)
Probe thermometer features Resolution (temperature)
(°C)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Type (misc.)

353.83 €

1 Available 21 Days LCD. 2000 countsAA battery (2x)2 AA batteries16564-2200.3±(0.5 % + 0.3 °C)0.5--+1372-200-Data logger0.1-0.1-200 to 1372LK-t3000 FC-

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Thermometer

This page is FLUKE Thermometer(-250~+1767°C), part number 4401563.
You can find the detail information about specifications and dimensions on part number 4401563.

Variation of this product

Part Number
1281139
1281142
3821081
3821096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display (details) Power supply Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Calibration service Calibration range Max. temperature
(°C)
Min. temperature
(°C)
Probe length
(cm)
Probe thermometer features Resolution (temperature)
(°C)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Type (misc.)

744.08 €

1 Available 3 Days LCDAA battery (3x)-16278282800.3-0.05--+1372-250100--detachable|J|K|T|E--Fluke 52 II-

587.97 €

1 Available 17 Days LCDAA battery (3x)-16278282800.3-0.05-Temperature|1 channel+1372-250100-0.1detachable|J|K|T|E--Fluke 51 II-

1,038.07 €

1 Available 17 Days LCDAA battery (2x)3 x AA battery28781622800.03±(0.05% + 0.3 °C)0.53 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)-+1767-250--0.1detachable|E|J|K|N|R|S|T|J. K. T. E. R. S. N0.1/1.0-250+176754IIB 50HZ2-channel

845.55 €

1 Available 23 Days -AA battery (3x)3 x AA battery38861732800.3-0.53 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)1 channel+1767-250--0.1detachable|E|J|K|N|R|S|T|E. J. K. N. R. S. T0.1/1.0-250+176753-2 50 B HZ-

Tech Support