80PK-8 and 80PK-10 Pipe Clamp Temperature Probe / 80PK-11 Type-K Velcro Thermocouple Probe (2724500)

80PK-8 and 80PK-10 Pipe Clamp Temperature Probe / 80PK-11 Type-K  Velcro Thermocouple Probe 2724500
  • Volume Discount

Product Details:

Manufacturer part number: 2724500

Brand: FLUKE

Price: 76.48

Delivery time: 3 Days


Technical Data:

Temperature measurement range (lower limit): -30 °C

Temperature measurement range (upper limit): +105 °C

Pick-up time (details): 2 s

Probe length: 495 mm

Temperature reading range: -30 up to +105 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2724500

Part Number
2724500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Probe length
(mm)
Temperature reading range Temperature reading accuracy
(°C)

76.48 €

1 Available 3 Days -30+1052495-30 up to +105 °C±0.1

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Probe (contact) Connector (testing equipment) TE mini I/O connector
Sensor type K

This page is 80PK-8 and 80PK-10 Pipe Clamp Temperature Probe / 80PK-11 Type-K Velcro Thermocouple Probe, part number 2724500.
You can find the detail information about specifications and dimensions on part number 2724500.

Variation of this product

Part Number
200360
3439199
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Probe length
(mm)
Temperature reading range Temperature reading accuracy
(°C)

362.93 €

1 Available 3 Days -29+1492.5--29 up to +149 °C-

399.36 €

1 Available 87 Days -29+1492.5--29 up to +149 °C-

Tech Support