Energy storage (787-871)

Energy storage 787-871
  • Volume Discount

Product Details:

Manufacturer part number: 787-871

Brand: WAGO

Price: 262.35

Delivery time: 3 Days


Technical Data:

Dimension length: 175.5 mm

Dimension width: 76.2 mm

Dimension thickness: 168 mm

Bridging time under max load: 60 s

Rechargeable battery capacity (details): 3.2 Ah


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

787-871

Part Number
787-871
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Bridging time under max load
(s)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

262.35 €

1 Available 3 Days 175.576.2168603.2EPSITRON® 787-8714200

Loading...

  1. 1

Basic information

Connections 0.08 - 2.5 mm² (WAGO series 231) Input voltage (max.)(V DC) 24 Interfaces none
Min. input voltage(V DC) 24 No. of battery buffered connections 2 No. of connections with surge protection 2
No. of outputs(x) 2 Output voltage (max.)(V DC) 24 Output voltage (min.)(V DC) 24
Output voltage(V DC) 24 Product type Energy storage UPS features parameterisable

This page is Energy storage, part number 787-871.
You can find the detail information about specifications and dimensions on part number 787-871.

Variation of this product

Part Number
787-872
787-873
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Bridging time under max load
(s)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

267.81 €

1 Available 3 Days 217.586239607EPSITRON® 787-8726500

370.57 €

1 Available 3 Days 217.5120.523930012EPSITRON® 787-87310600

Tech Support