Industrial UPS / Switched-mode Power Supply with Integrated Charger and Controller / parameterisable / Input voltage range 100-240V AC (Part Numbers)

Industrial UPS / Switched-mode Power Supply with Integrated Charger and Controller / parameterisable / Input voltage range 100-240V AC
  • Volume Discount
[Specifications]
・Product type: Industrial UPS
・UPS features: parameterisable
・Input voltage range(V AC): 100 - 240

[Features]
・Battery control technology for smooth charging and predictive maintenance applications
・Potential-free contacts provide function monitoring
・Buffer time can be set on site via rotary switch
・Parameter setting and monitoring via RS-232 interface
・Natural convection cooling when horizontally mounted
・Encapsulated for use in control cabinets
・Electrically isolated output voltage (SELV) per EN 60950-1/UL 60950-1; PELV per EN 60204

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

787-1675

Part Number
787-1675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

344.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 127 Dimension width(mm) 60 Dimension thickness(mm) 135.5
Bridging time under max load(s) 0.5 Bridging time (max.)(s) 600 Connections 0.5 - 10 mm² (WAGO series 831)
Input current(A) 0.1 - 21.5 Input voltage (max.)(V AC) 240 Input voltage range(V AC) 100 - 240
Interfaces RS232 Max. current(A) 26 Min. input voltage(V AC) 100
No. of battery buffered connections 2 No. of connections with surge protection 2 No. of outputs(x) 2
Output current (details)(A) 5 Output voltage (max.)(V DC) 24 Output voltage (min.)(V DC) 24
Output voltage(V DC) 24 Product type Industrial UPS Type (manufacturer type) EPSITRON® 787-1675
UPS features parameterisable Weight(g) 800

This page is Industrial UPS / Switched-mode Power Supply with Integrated Charger and Controller / parameterisable / Input voltage range 100-240V AC, part number 787-1675.
You can find the detail information about specifications and dimensions on part number 787-1675.

Tech Support