Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3190456
Part Number
|
---|
3190456 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Weight (g) | Compatible with (details) | Connector (testing equipment) | Pick-up time (details) (s) | Probe length (mm) | Product size (Ø) (mm) | Temperature reading range | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
556.76 € | 1 | Available | 3 Days | -50 | +150 | 150 | DMM | 4 mm connector | 9.5 | - | - | -50 up to +150 °C | ±1 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Universal probe | Sensor type | K |
---|
This page is 80PK-26 SureGrip Tapered Probe, 80T-150UA Universal Temperature Probe, part number 3190456.
You can find the detail information about specifications and dimensions on part number 3190456.
Configure
Basic Attributes
Temperature measurement range (lower limit)(°C)
Weight(g)
Compatible with (details)
Connector (testing equipment)
Pick-up time (details)(s)
Probe length(mm)
Product size (Ø)(mm)
Temperature reading range
Temperature reading accuracy(°C)
Type
Temperature measurement range (upper limit)(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2098714 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Weight (g) | Compatible with (details) | Connector (testing equipment) | Pick-up time (details) (s) | Probe length (mm) | Product size (Ø) (mm) | Temperature reading range | Temperature reading accuracy (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.87 € | 1 | Available | 3 Days | -40 | +816 | - | - | TE mini I/O connector | 3 | 203 | 4.8 | -40 up to +816 °C | ±2.2 |